IESNA:LM-63-2002
[TEST]P976482
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-34-S-UNV-L935-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 3400LM PACKAGE 90CRI 3500K STANDARD TROFFER
[LAMP] 3500K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.19A 23.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3329.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 23.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
966.7 970.6 966.7 961.8 953.0 942.3 929.5 913.9 895.4 875.9 
853.4 828.0 800.7 773.3 742.1 706.0 669.8 631.8 593.7 553.7 
506.8 461.9 416.0 374.0 330.0 288.1 248.0 214.8 184.6 155.3 
129.9 104.5 82.0 60.5 40.1 21.5 0.0 
966.7 971.6 984.2 1000.9 1017.4 1026.3 1028.2 1025.2 1017.4 1005.7 
988.1 963.8 935.4 904.2 868.1 831.9 788.0 745.1 702.1 658.1 
614.2 572.2 527.3 485.3 443.3 406.2 371.0 337.8 308.5 279.3 
251.9 223.7 193.3 160.1 121.1 71.3 0.0 
966.7 973.5 1013.5 1050.6 1077.0 1095.5 1109.2 1115.1 1116.1 1110.2 
1095.5 1077.0 1047.8 1014.6 975.5 931.5 885.7 837.8 788.0 739.2 
691.3 644.4 597.6 552.7 510.7 471.7 431.6 394.5 359.3 325.2 
288.1 251.9 210.9 164.0 114.3 61.6 0.0 
966.7 993.1 1051.7 1091.6 1128.9 1156.2 1178.6 1191.3 1196.2 1192.3 
1178.6 1155.2 1121.0 1079.9 1031.1 980.3 921.7 868.1 810.4 753.8 
699.1 648.3 599.5 552.7 508.8 468.7 429.6 391.6 351.5 313.5 
276.4 233.4 187.5 141.6 97.6 49.9 0.0 
966.7 997.0 1057.5 1101.4 1141.5 1172.7 1196.2 1210.9 1215.7 1212.8 
1197.2 1172.7 1135.6 1088.8 1038.0 982.3 927.6 864.2 803.6 749.0 
691.3 641.6 593.7 549.8 507.7 465.8 425.7 389.6 348.6 314.4 
273.4 229.5 178.7 135.8 93.7 46.9 0.0 
